alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Kazakhstan

Your Authorized Swagelok Sales and Service Centre

Hire Equipment

Hire equipment from Swagelok Kazakhstan

If you want to do it yourself, then Swagelok Kazakhstan are here to help, whether it be a small maintenance job or a large project, we can work with you to ensure you have what you need to get the job done. To satisfy your short term needs, Swagelok Kazakhstan has an equipment available for rental.

Bench Top Tube Bender - Manual Model

Swagelok® benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. These easy to-use tube benders reduce installation time and effort as well as the potential for wrinkling or other damage to the tubing during bending.

Features: 

  • Rugged, lightweight aluminum construction
  • 1 to 180° bending range
  • 1/4 to 1 1/4 in. outside diameter (0.028 to 0.120 in. wall thickness) and 6 to 30 mm outside diameter (0.8 to 3.0 mm wall thickness) tubing range

 Steel bend shoes required for:

  • 1 in. outside diameter tubing with greater than 0.095 in. wall thickness
  • 25 mm tubing with greater than 2.4 mm wall thickness

Discover more about how Swagelok products can work for you. Download our Tubing Tools and Accessories catalogue

If you would like to find out more about Hire Equipment or any other products & services available from Swagelok Kazakhstann, please contact our Customer Service Team on +7 7122 586132/33 or email info@kazakhstan.swagelok.com. Our regular hours of operation are Monday through Friday 9:00am to 6:00pm.