alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kazakhstan

Your Authorized Swagelok Sales and Service Centre

Hydraulic Swaging Units

Hydraulic Swaging Units

Due to the forces required to create the mechanical seal in an over 1” (25mm) Swagelok tube fitting, it is required that the initial pull up is done with a hydraulic swaging unit. Using a Swagelok hydraulic swaging unit not only provides you with safe reliable tube fitting connections, it speeds up the installation time and reduces installer fatigue. We have a range of units available for hire and will train your installers on how to operate it and verify the connection.

The Swagelok MHSU offers the following features:

  • Provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation
  • Is available in two sizes: 1/2" to 1" and 1" to 2"
  • Places no initial strain on nut or fitting body threads or on body seal surfaces
  • Must be used to install 1-1/4", 1-1/2" and 2" Swagelok tube fittings
  • Reduces assembly and installation time and operator error

CONTACT US

TUBE FITTINGS

MHSU USER MANUAL

If you would like to find out more about Hire Equipment or any other products & services available from Swagelok London, please contact our Customer Service Team on +7 7122 586132 or email info@kazakhstan.swagelok.com