alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kazakhstan

Your Authorized Swagelok Sales and Service Centre

Process_Instrumentation_Ball_Valve

Ball Valves

Our ball valves are available in a variety of standard materials and end connections. In addition, Swagelok offers ball valves manufactured or configured to the special needs of your applications.

Ball valves:

  • Can be used in a wide range of applications, from general purpose to critical-service applications
  • Keep system media where it belongs, control fugitive emissions and leakage
  • Are offered in high flow and quick-quarter turn manual or pneumatic actuation
  • Have been engineered for repeatable, leak-tight shutoff
  • Have low overall cost of ownership
  • Can be manufactured or configured to a wide range of specifications

One-Piece Instrumentation Ball Valve (40G and 40 Series)

ShopCatalog

The 40 series one-piece instrumentation ball valve has performed reliably for nearly 40 years in multiple industries. Swagelok modified the valve construction and developed an innovative assembly process. The result is the 40G series ball valve, which features an expanded operating temperature rating, improved thermal cycling capabilities, and reduced potential for leaks.

Using a patent-pending seal design, the 40G series ball valve resists packing deformation, or “cold-flow,” for increased thermal performance and improved leak resistance. Low emissions certification per API 624 is available.

Specifications

Working Pressure up to 3000 psig (206 bar)
Temperature –65 to 300° F (–53 to 148°C)
Flow Coefficient 0.05 to 12
Body Materials Stainless steel, brass, alloy 400
Packing Materials PTFE, modified PTFE, UHMWPE, PFA
End Connections
Size 1/16 to 3/4 in.; 3 to 12 mm
Configurations On-off (2-way), switching (3-way, 5-way, and 7-way), crossover (4-way and 6-way)

Three-Piece Process/Instrumentation Ball Valve (60 Series)

ShopCatalog

With a unique coned-disc, spring-loaded seat; live-loaded, two-piece chevron stem packing; and three-piece, swing-out design, 3-piece process/instrumentation 60 series ball valves are designed for reliability and low maintenance. Low emissions certification per API 624 is available.

Specifications

Working Pressure up to 3000 psig (206 bar)
Temperature –65 to 850° F (–53 to 454°C)
Flow Coefficient 1.1 to 130
Body Materials Stainless steel, carbon steel, brass, special alloys
End Connections
Size 1/8 to 2 in.; 6 to 25 mm
Configurations On-off (2-way), switching (3-way)

Trunnion-Style Ball Valve (83 and H83 Series)

ShopCatalog

Trunnion-style 83 and H83 series ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval. Low emissions certification per API 624 is also available.

Specifications

Working Pressure Up to 10000 psig (689 bar)
Temperature 0 to 450°F (–17 to 232°C)
Flow Coefficient 0.75 to 1.6
Body Materials 316 stainless steel and alloy 400
Seat Materials PCTFE, nylon, PTFE, or PEEK
End Connections
Size 1/8 to 1/2 in.; 6 to 12 mm
Configurations On-off (2-way), switching (3-way)

Multipurpose Ball Valve (AFS Series)

ShopCatalog

With flow coefficients up to 13.8, the multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval. Low emissions certification per API 624 is available.

Specifications

Working Pressure Up to 6000 psig (413 bar)
Temperature –40 to 250°F (–40 to 121°C)
Flow Coefficient 4.0 to 13.8
End Connections
Type Swagelok tube fitting, NPT, ISO 7/1
Size 3/8 to 1 in.; 12 and 16 mm
Configuration On-off

Multipurpose Ball Valve (SK Series)

ShopCatalog

Multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 6000 psig (413 bar). Low emissions certification per API 624 is available.

Watch how our SK Series ball valves are designed and function.

Specifications

Working Pressure Up to 6000 psig (413 bar)
Temperature –40 to 302°F (–40 to 150°C)
Flow Coefficient Up to 1.4
Body Materials 316 stainless steel
Seat Materials PEEK
End Connections
Type Swagelok tube fitting, NPT, ISO pipe, and male VCO®
Size 1/4 and 3/8 in.; 6 and 8 mm
Configuration On-off

Trunnion-Style Medium-Pressure Ball Valve (CTB Series)

Catalog

CTB series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 20 000 psig (1378 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Specifications

Working Pressure Up to 20000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
End Connections
Type cone and thread, female NPT
Size 1/4 to 1 in.
Orifice Sizes 0.188 in. (4.78 mm), 0.250 in. (6.35 mm), 0.375 in. (9.52 mm)
Configuration  On-off (2-way), switch/divert (3-way)
Orifice Sizes 0.188 in. (4.78 mm), 0.250 in. (6.35 mm), 0.375 in. (9.52 mm)

Trunnion-Style Medium-Pressure Ball Valve (FKB Series)

ShopCatalog

Trunnion-style medium-pressure FKB series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications up to 20 000 psig (1378 bar).

Specifications

Working Pressure Up to 20000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
Flow Coefficient 0.44 to 11.3
End Connections
Type Swagelok Medium Pressure Tube Fitting, Cone and Thread, or NPT
Size 1/4, 1/2, 3/8 in.
Configuration On-off (2-way), switching (3-way)
Actuation Manual or Pneumatic
Orifice Sizes .209 in. (5.31 mm), .375 in., (9.52 mm), .560 (14.2 mm)

Subsea Service Ball Valve (IPT Series)

Catalog

Subsea service ball valves are bi-directional, 2-way trunnion-style valves designed for workover applications up to 15 000 psig (1034 bar). These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Specifications

Working Pressure Up to 15000 psig (1034 bar)
Temperature 0 to 250°F (–17 to 121°C)
End Connections
Type medium-pressure cone and thread (C&T), Swagelok medium-pressure tube fitting (FK), female NPT
Size 1/4 to 1 in.
Orifice Sizes 0.25 in. (6.4 mm), 0.38 in. (9.7 mm), 0.47 in. (11.9 mm)

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.