Tube Cutting Tools
The Swagelok® TC72 series tube cutting tool is designed to easily and accurately cut thin-walled stainless steel tubing and elbows to square and burr-free ends. The deformation-free clamping system allows quick adjustment to accommodate different tube diameters.
-
Square, burr-free, and deformation-free tube ends
-
Portable
-
Integrated laser pointer to determine cutoff point
-
No tools required for cutting depth or tube diameter changes
-
CE marked
Options and Accessories
Saw Blades |
Replacement saw blades are available individually. One standard saw blade is included with each cutting tool. |
Tripod |
Stainless steel tripod enables easy job site setup and use. |
Clamping Jaws |
Stainless steel tripod enables easy job site setup and use. |
|
Replacement clamping jaws of hardened cast aluminum are available. |
Laser Pointer Kit |
Replacement laser pointer accurately highlights the cutting point. |
Specifications
Nominal Tube OD |
1/4 to 4 1/2 in. and 6 to 120 mm |
Maximum Wall Thickness |
0.118 in. (3 mm) |
Tube Facing Tools
Swagelok® tube facing tools are designed to machine flat, smooth, square, burr-free and, chamfer-free tube ends and Micro-Fit® miniature tube butt weld fittings. The tools can be used on 316 stainless steel, carbon steel, titanium, and most nickel-based alloys.
-
Graduated microfeed advancement for controlled material removal
-
High-performance coated tool bit with two cutting edges
-
Heavy-duty industrial motor with easy speed adjustment and control
-
No tools required to change the collet sets to different sizes
-
Removable bench mount bracket included with corded tools
-
Clear safety shield or guards protect operator from the cutting area
-
Optional holder enables bevel cutting
-
Storage and shipping case included
-
CE marked
-
Cannot be used for 2507 tubing over 1/4 in. or for medium-pressure tubing
Cordless tools also feature:
-
Robust lithium ion battery packs with capacity display
-
Electronic overload protection with integrated temperature monitoring
-
Air-cooled technology for quick charging and long service life
Options and Accessories
Cutting Inserts and Holders |
One cutting insert and insert holder are included with each tube facing tool. Replacement cutting inserts come in a convenient ten-pack. |
Battery and Chargers |
Two lithium ion rechargeable batteries and one charger are included with each cordless tube facing tool. Additional or replacement batteries and chargers can be ordered separately. |
Specifications
Nominal Tube OD |
1/8 to 4 1/2 in. and 3 to 114.3 mm |
Maximum Wall Thickness |
0.118 in. (3 mm) |
Deburring Tool
Deburr stainless steel, steel, and hard alloy tube ends. Tubing inside and outside diameters of 3/16 to 1 1/2 in.; 4 to 38 mm.
Tube Cutter
Cuts stainless steel, soft copper, and aluminum tubing. Tubing sizes from 3/16 to 1 in.; 4 to 25 mm OD.
Tube Saw Guide
Holds tubing to enable fast, accurate cutting with a hacksaw. Tubing sizes from 3/16 to 1 in.; 4 to 25 mm OD. Easy mounting in vise.
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange product components with those of other manufacturers."
|