Medium- and High-Pressure Tubing
Medium- and High-Pressure Tubing
Cone and Thread Tubing – IPT Series
Swagelok offers cold-drawn 316 stainless steel, nominal OD, medium-pressure tubing with working pressures up to 20 000 psig (1378 bar) for use with medium-pressure fittings, as well as high-pressure tubing rated up to 60 000 psig (4134 bar) for use with high-pressure fittings.
Specifications
Material
|
316/316L stainless steel
|
|
Pressure ratings
|
20 000 psig (1378 bar)
|
60 000 psig (4134 bar)
|
Medium Pressure 20 000 psig (1378 bar)
|
Fractional Tube OD in. |
Nominal Tube OD in.
|
Nominal Tube ID (in)
|
1/4 |
0.248 – 0.243 |
0.104 – 0.109 |
3/8 |
0.370 – 0.365 |
0.198 – 0.203 |
9/16 |
0.557 – 0.552 |
0.307 – 0.312 |
3/4 |
0.745 – 0.740 |
0.432 – 0.438
|
1 |
0.995 – 0.990 |
0.557 – 0.562 |
High Pressure 60 000 (4134 bar) |
Fractional Tube OD in. |
Nominal Tube OD in.
|
Nominal Tube ID (in)
|
1/4 |
0.248 – 0.243 |
0.079 – 0.083 |
3/8
|
0.370 – 0.365 |
0.121 – 0.125 |
9/16 |
0.557 – 0.552 |
0.182 – 0.187 |
Medium-Pressure Tubing – FK Series
For use with Swagelok FK series fittings, choose from heavy-wall annealed or Cold-drawn 1/8-hard tubing. Cold-drawn 1/8-hard is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube.
Specifications
|
Heavy-Wall Annealed
|
Cold-Drawn 1/8-Hard
|
Material
|
316/ 316L stainless steel
|
316/ 316L stainless steel
|
Presión de servicio |
15 000 psig (1034 bar)
|
20 000 psig (1378 bar)
|
Tamaños
|
1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0134 in. wall
1/2 in. OD, 0.188 in. wall
|
1/4 in. OD, 0.065 in. wall
3/8 in. OD, 0.083 in. wall
1/2 in. OD, 0.109 in. wall
3/4 in. OD, 0.165 in. wall
|
High-Pressure Tubing – Sno-Trik Series
Connect Swagelok Sno-Trik products with our pre-coned tube lengths of strain-hardened or annealed true OD tubing. Stain-hardened is more robust and allows for reduced wall thickness and enhanced flow through the same diameter tube. Available lengths range from 2 to 120 in. (5 to 305 cm).
Specifications
Material |
316 stainless steel
|
Pressure Ratings
|
|
Strain-Hardened Tubing
|
60 000 psig (4134 bar)
|
Annealed Tubing
|
30 000 psig (2067 bar)
|
Sizes
|
1/4 in. OD, 0.083 in. wall
1/4 in. OD, 0.095 in. wall
3/8 in. OD, 0.125 in. wall
9/16 in. OD, 0.187 in. wall
|
Discover more about how Swagelok products can work for you. Browse our valve product group or locate a sales and service center.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange product components with those of other manufacturers."
|