alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kazakhstan

Your Authorized Swagelok Sales and Service Centre

Pressure-Reducing, Spring-Loaded

Pressure-Reducing Spring-Loaded Regulators

Pressure-Reducing, Spring-Loaded Regulators

  • Reduce downstream pressure and keep it constant, even when inlet pressure or flows fluctuate
  • Control inlet pressures up to 10 150 psig (700 bar)
  • Minimize droop in conditions with flow and pressure fluctuation
  • Are suitable for gas or liquid and high-purity or high-flow applications
  • Are offered in bottom-mounting, self-venting, tamper-free designs, as well as panel-mounting, convoluted and non-perforated diaphragm, metal or polymer seats, and two-stage configurations

Available models include:

Compact, General-Purpose, Spring-Loaded, Pressure-Reducing Regulators (RS[H]2 Series)

Options

  • Non-venting
  • No filter
  • NACE MR0175/ISO 15156 (non-venting models only)
  • Special cleaning to ASTM G93 Level C
  • Panel mounting kit - no disassembly required

Compact, Piston-Sensing, Pressure-Reducing Regulators (KCP Series)

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 1500 psig (103 bar)
Flow Coefficient (Cv) 0.06 and 0.20
0.02 and 0.50 also available
Maximum Operating Temperature 176°F (80°C) with PCTFE seat
392°F (200°C) with PEEK seat
Weight 1.0 lb (0.45 kg)
Ports 1/8 in. female NPT inlet, outlet, and gauge ports
MPC platform

General-Purpose Diaphragm-Sensing, Pressure-Reducing Regulators (KPR Series)

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
6000 psig (413 bar) with PEEK seat
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)
Flow Coefficient (Cv) 0.06 and 0.20
0.02 and 0.50 also available
Maximum Operating Temperature 176°F (80°C) with PCTFE seat
392°F (200°C) with PEEK seat
212°F (100°C) with PEEK seat and maximum inlet pressure greater than 3600 psig (248 bar)
Weight 2.4 lb (1.1 kg)
Ports 1/4 in. female NPT inlet, outlet, and gauge ports (all body materials)
1/4 in. tube stub inlet, outlet, and gauge ports (316 SS body material only)
1/4 in. VCR® inlet, outlet, and gauge ports (316 SS body material only)

High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators (KHF Series)

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 250 psig (17.2 bar)
Flow Coefficient (Cv) 1
Maximum Operating Temperature 176°F (80°C) with PCTFE seat
392°F (200°C) with PEEK seat
Weight 4.4 lb (2.0 kg)
Ports 1/2 in. female NPT inlet and outlet
1/4 in. female NPT gauge

High-Flow Piston-Sensing, Pressure-Reducing Regulators (KPF Series)

Specifications

Maximum Inlet Pressure 6000 psig (413 bar)
Pressure Control Ranges 0 to 1000 psig (68.9 bar) through 0 to 4000 psig (275 bar)
Flow Coefficient (CV) 1
Maximum Operating Temperature 176°F (80°C) with PCTFE seat
392°F (200°C) with PEEK seat
Weight 4.5 lb (2.1 kg)
Ports 1/2 in. female NPT inlet and outlet
1/4 in. female NPT gauge ports

General-Purpose, Spring-Loaded, Pressure-Reducing Regulators (RS[H]10, RS[H]15, and RS[H]20 Series)5

Options

  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C

High-Pressure Piston-Sensing, Pressure-Reducing Regulators (KHP Series)

Specifications

Maximum Inlet Pressure 10000 psig (689 bar)
Pressure Control Ranges 0 to 500 psig (34.4 bar) through 100 to 10000 psig (6.8 to 689 bar)
Flow Coefficient (CV) 0.06 and 0.25
Maximum Operating Temperature 212ºF (100ºC)
Weight 5.7 lb (2.6 kg)
Ports 1/4 in. female NPT inlet, outlet, and gauge ports

High-Pressure Piston-Sensing, Hydraulic Pressure-Reducing Regulators (KHR Series)

Specifications

Maximum Inlet Pressure 10000 psig (689 bar)
Pressure Control Ranges 0 to 500 psig (34.4 bar) through 100 to 10000 psig (6.8 to 689 bar)
Flow Coefficient (CV) 0.06
0.25 also available
Maximum Operating Temperature 212°F (100°C)
Weight 6.1 lb (2.75 kg)
Ports 1/4 in. female NPT inlet, outlet, vent, and gauge ports

High-Purity, High-Flow Gas Regulators (HF Series)

Specifications

Surface finish 5 µin. Ra electropolished
Body material 316L VIM-VAR stainless steel
Options Flows up to 300 std L/min
End connections/mounting styles:
1/4 in. VCR® split-nut connections
1/4 in. and 3/8 in. butt weld connections
IGC™ II surface mount

High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators (KLF Series)

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
Pressure Control Ranges 0 to 2.0 psig (0.13 bar) through 0 to 250 psig (17.2 bar)
Flow Coefficient (Cv) 0.02 and 0.06
0.20 and 0.50 also available
Maximum Operating Temperature 176°F (80°C) with PCTFE seat
392°F (200°C) with PEEK seat
Weight 4.0 lb (1.8 kg)
Ports 1/4 in. female NPT inlet, outlet, and gauge ports

High-Sensitivity, Spring-Loaded, Pressure-Reducing Regulators (LRS[H]4 Series)

Options

  • Panel mounting — no disassembly required
  • External feedback
  • Filter, 25 µm
  • NACE MR0175/ISO 15156-compliant models
  • Self venting
  • Special cleaning to ASTM G93 Level C

High-Sensitivity, Spring-Loaded, Pressure-Reducing Regulators (LPRS4, LPRS6, and LPRS8 Series)

Options

  • Anti-tamper
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Gauge connections-choice of 4 configurations

High-Sensitivity, Spring-Loaded, Pressure-Reducing Regulators (LPRS10 and LPRS15 Series)

Options

  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C

Medium- to High-Pressure Piston-Sensing, Pressure-Reducing Regulators (KPP Series)

Specifications

Maximum Inlet Pressure 6000 psig (413 bar)
Pressure Control Ranges 0 to 1000 psig (68.9 bar) through 0 to 3600 psig (248 bar)
Flow Coefficient (Cv) 0.02 and 0.06
Maximum Operating Temperature 392ºF (200ºC) with 2000 psig (137 bar) maximum inlet pressure
212ºF (100ºC) with maximum inlet pressure greater than 2000 psig (137 bar)
Weight 2.5 lb (1.2 kg)
Ports 1/4 in. female NPT inlet, outlet, and gauge ports

Two-Stage Diaphragm-Sensing, Pressure-Reducing Regulators (KCY Series)

Specifications

Maximum Inlet Pressure 3600 psig (248 bar)
6000 psig (413 bar) with PEEK seat
Pressure Control Ranges 0 to 10 psig (0.68 bar) through 0 to 500 psig (34.4 bar)
Flow Coefficient (Cv) 0.06 and 0.20
0.50 also available
Maximum Operating Temperature 176ºF (80ºC) with PCTFE seat
392ºF (200ºC) with PEEK seat
212ºF (100ºC) with PEEK seat and maximum inlet pressure greater than 3600 psig (248 bar)
Weight 4.2 lb (1.9 kg)
Ports 1/4 in. female NPT inlet, outlet, and gauge ports

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.