alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kazakhstan

Your Authorized Swagelok Sales and Service Centre

Full-Flow Quick Connects

Full Flow Quick Connect

Full-Flow Quick-Connects

  • Offer unrestricted flow for transfer, drain, and vent systems
  • Can have the O-ring replaced easily without disassembling the body
  • Have a variety of stem and body protector options
  • Are rated for a wide range of pressures and temperatures

Specifications

Pressure Rating Up to 6000 psig (413 bar)
Temperature Up to 400°F (204°C)
Material
Body 316 stainless steel, brass
O-Rings Fluorocarbon FKM, Buna N
End Connections
Type Swagelok tube fitting, NPT, ISO/BSP tapered and parallel
Size 1/4 to 1 in.; 6 mm

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.