alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Kazakhstan

Your Authorized Swagelok Sales and Service Centre

PTFE Core Hose Convoluted

PTFE Core Hose Convoluted

PTFE Core Hose Convoluted

Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.

Coreflex C Series—300 Series SS Braid

Specifications

Materials
Core Convoluted PTFE
Reinforcement 300 series SS braid
Cover None standard; silicone optional
Collar 300 series SS collar
End connections 316 SS
Nominal Hose Sizes 1/2 through 2 in.
Working Pressures Up to 1500 psig (103 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid

Specifications

Materials
Core Convoluted carbon black-filled PTFE
Reinforcement Insulating wrap, aramid fiber braid
Collar 300 series SS
End connections 316 SS
Nominal Hose Sizes 3/8, 1/2, 3/4 in.
Working Pressures Up to 1250 psig (86.1 bar)
Temperature Range –65 to 450°F (–53 to 230°C)
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.